Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
FUJI HENSOKUKI
Description
25W VC Small type with brake
Bill of material
VC003-045BHS3
MO
Motor output
25 W
RR
Reduction ratio
USE
Usage environment
V
Voltage
200 V
CNSORDERNO
Order number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models