Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Brennan Industries
Description
2606-FG - MJ-FP-MJ Tee
Bill of material
2606-08-06-08-B
PN
Part Number
OD
Tube O.D.
Inch
B1
B1 SAE 37°
A2
A2 NPTF
B3
B3 SAE 37°
MAT
Material
B1D
B1 Drill
Inch
B3D
B3 Drill
Inch
M
M Length
Inch
L
L Length
Inch
N
N Length
Inch
Y
Y Flats
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    5605-FG - FP-FP-FP Tee
    Brennan Industries
    6506 - FP-FJS Straight
    Brennan Industries
    2607-FG - MJ-MP-MP Tee
    Brennan Industries
    6600-FG - MJ-MJ-FJS Tee
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    2602-FG - MJ-MJ-FP Tee
    Brennan Industries
    4503-FG - HB-MP 45° Elbow
    Brennan Industries
    5406-P - External Hex Pipe Plug
    Brennan Industries
    5406 - MP-FP Reducer Bushing
    Brennan Industries
    5504-FG - FP-FP 90° Elbow
    Brennan Industries
    2601-FG - MJ-MJ-MP Tee
    Brennan Industries
    6316 - FJS-Weld Straight
    Brennan Industries
    2500-FG - MJ-MJ 90° Elbow
    Brennan Industries
    0304 - Standard Nut
Previews
3D
Dimension
2D
Download CAD models