Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Brennan Industries
Description
2608-FG - MJ-FP-MP Tee
Bill of material
2608-08-02-06-FG
PN
Part Number
OD
Tube O.D.
Inch
B1
B1 SAE 37°
A2
A2 NPTF
A3
A3 NPTF
MAT
Material
B1D
B1 Drill
Inch
A3D
A3 Drill
Inch
M
M Length
Inch
L1
L1 Length
Inch
L
L Length
Inch
Y
Y Flats
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    2609-FG - MJ-FP-FP Tee
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    2611-FG - MJ-MP-FP Tee
    Brennan Industries
    3474-NWO - MAORB-ORB Straight
    Brennan Industries
    2613-FG - MP-FP-MJ Tee
    Brennan Industries
    2610-FG - MP-MP-MJ Tee
    Brennan Industries
    2501-FG - MJ-MP 90° Elbow
    Brennan Industries
    2605-FG - MJ-MP-MJ Tee
    Brennan Industries
    6832-NWO-FG - FORB-FORB-MAORB Tee
    Brennan Industries
    5406 - MP-FP Reducer Bushing
    Brennan Industries
    2612-FG - FP-FP-MJ Tee
    Brennan Industries
    6602-FG - MJ-FJS-MJ Tee
    FOR Fittings
    307141 - 90° ELBOW FEMALE BPS BOLT - MALE BSPT TAPER ISO 7 PORTS
    Festo
    ESK - Double nipple
Previews
3D
Dimension
2D
Download CAD models