您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0230-06987
Hub City
Worm Gear Drives
Single Reduction PCX
260 PCX Series
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/single_reduct_wgd_pcx/series260_pcx/262_pcx_asmtab.prj},{NB=0230-06987},{MN=262},{RATIO=5/1},{STYLE=A},{GT=WR},{FS=N/A},{OD=2},{PT=Right Angle},{PL=PowerCubeX Worm Gear Drive},{IT=Shaft},{ID=0.750},{OT=Hollow Bore},{CD=2.626},{A=4.360},{B=1.874},{C=4.500},{D=2.938},{E=7.438},{F=2.360},{G=0.749},{H=2.380},{I=6.067},{J=3/16 x 3/32 },{K=1.844},{S=5.930},{T=2.965},{Q1=7.200},{Q2=4.500},{AA=4.875},{BB=2.4375},{CC=2.688},{DD=1.344},{EE=3/8-16UNC - 2B},{FF=0.700},{GG=0.700},{HH=6.375},{JJ=3.1875},{KK=3.375},{LL=1.6875},{MM=3/8-16UNC - 2B},{NN=0.700},{OO=0.700},{WTL=0},{PPATH=parts/262_pcx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
262 PCX Hub City Models - 260 Series PCX
Bill of material
0230-06987
PN
Part No.
0230-06987
MN
Model Number
262
RATIO
Ratio
5/1
7.5/1
10/1
15/1
20/1
25/1
30/1
40/1
50/1
60/1
80/1
100/1
5/1
7.5/1
10/1
15/1
20/1
25/1
30/1
40/1
50/1
60/1
80/1
100/1
STYLE
Style
A Style
B Style
A Style
B Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1
1-3/16
1-1/4
1-7/16
1-1/2
1
1-3/16
1-1/4
1-7/16
1-1/2
DESCRIPTION
Derscripton
262 5/1 A WR 1.000
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.750
Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.626
Inch
A
4.360
Inch
B
1.874
Inch
D
2.938
Inch
E
7.438
Inch
F
2.360
Inch
G
0.749
Inch
H
2.380
Inch
I
6.067
Inch
J
J Keyway
3/16 x 3/32
K
1.844
Inch
S
5.930
Inch
T
2.965
Inch
U
1.00125
Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
5/16NC x 1/2
Q1
7.200
Inch
Q2
4.500
Inch
AA
4.875
Inch
BB
2.4375
Inch
CC
2.688
Inch
DD
1.344
Inch
EE
3/8-16UNC - 2B
FF
0.700
Inch
GG
0.700
Inch
HH
6.375
Inch
JJ
3.1875
Inch
KK
3.375
Inch
LL
1.6875
Inch
MM
3/8-16UNC - 2B
NN
0.700
Inch
OO
0.700
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求