Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2620
Bill of material
2620.050
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Kugelfräser
J3
Company Code
F
BLD
Tool Style Code
6
H3
Cutting Tool Material, Manufacturer Naming
CBN
J1
Standard Number
WN
J6
Connection Code, Machine Side
ZYL00400105
J8
Treatment
FPR, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
22 mm
B5
Overall Length
50
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
40
C3
Connection Diameter, Machine Side
4 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h4
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
2
F22
Peripheral Effective Cutting Edge Count
2
F3
Flute Helix Hand
G4
Section Radius
mm
H11
Cutting Tool Material
BH
H22
Coolant Exit Style Code
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KEMMLER
    Zwischenhülse SK 40-2-50 DIN 69871 AD
    EMUGE-FRANKEN
    2809
    EMUGE-FRANKEN
    2810
    SCHUNK
    ER SK 40 - DIN 69871 AD/B - ER collet chucks
    Gühring
    5492 - WN PCD MILLING CUTTER
Previews
3D
2D
Download CAD models