Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2625000000 - TGD FIM-C
Bill of material
Weidmueller 2625000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2625000000
MANUTYPEDESC
Manufacturer Type Description
TGD FIM-C
DESCSHORT
Short Description
Electronic load monitoring, Electronic fuse, 24 V DC
DESCLONG
Long Description
Electronic load monitor for monitoring downstream electric circuits
GTIN
4050118689419
MANUNAME
Manufacturer Name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
18 V
AAC063
Nominal measuring voltage
24 V
BAD915
Voltage type
DC
AAF040
Mass
0.128 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели