Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
263 Hub City Models - 260 Series
Bill of material
0220-84651
PN
Part No.
0220-84651
MN
Model Number
263
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
263 5/1 R WR 1.000
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.626 Inch
A
3.66 Inch
B
1.874 Inch
D
2.938 Inch
E
7.438 Inch
F
1.73 Inch
G
0.625/0.624 Inch
H
1.97 Inch
I
5.63 Inch
J
J Keyway
3/16 x 3/32
K
1.49 Inch
D4
3.89 Inch
S
0.66 Inch
T
2.965 Inch
Z
3.625 Inch
PP
5.75 Inch
RR
0.33 Inch
SS
0.3125 Inch
TT
6.75 Inch
WW
8.70 Inch
XX
13/32 Inch
YY
8.0 Inch
ZT
6.59 Inch
WTL
Wt.
43 Lbs.
U
1
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
5/16 NC X 5/16 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models