Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2638920000 - UC20-SL2000-OLAC-EC
Bill of material
Weidmueller 2638920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2638920000
MANUTYPEDESC
Manufacturer Type Description
UC20-SL2000-OLAC-EC
DESCSHORT
Short Description
Control CODESYS-based, PUSH IN, Micro USB 2.0
DESCLONG
Long Description
CODESYS-based industrial control (PLC). Projectable with the appropriate PC-engineering tool.
GTIN
4050118688641
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.250 kg
BAB577
depth
77.45 mm
BAA020
height
127.885 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)