Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
265 Hub City Models - 260 Series
Bill of material
0220-77855
PN
Part No.
0220-77855
MN
Model Number
265
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Inch
DESCRIPTION
Description
265 5/1 A WR 56C 1.000
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.626 Inch
A
3.66 Inch
B
1.874 Inch
D
2.938 Inch
E
7.438 Inch
G
56C
H
2.270 Inch
I
5.160 Inch
J
J Keyway
3/16 x 3/32
K
5.875 Inch
L
L Pilot Dia
4.501/4.503 Inch
M
0.625 Inch
N
5.500 Inch
O
13/32 Inch
P
Push
SLOTS
R
0.28 Inch
S
5.93 Inch
T
2.965 Inch
AA
4.875 Inch
BB
2.4375 Inch
CC
2.688 Inch
DD
1.344 Inch
EE
3/8 NC Inch
FF
0.70 Inch
GG
0.70 Inch
HH
6.375 Inch
JJ
3.1875 Inch
KK
3.375 Inch
LL
1.6875 Inch
MM
3/8 NC Inch
NN
0.70 Inch
WTL
Wt.
38 Lbs.
U
1
X
X Keyway
1/4 X 1/8
KF
Key Furnished
1/4 Sq.
Y
5/16 NC X 5/16 LG Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models