Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2655590000 - UC20-SL2000-OLAC-EC-CAN
Bill of material
Weidmueller 2655590000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2655590000
MANUTYPEDESC
Manufacturer Type Description
UC20-SL2000-OLAC-EC-CAN
DESCSHORT
Short Description
Control CODESYS-based, PUSH IN, Micro USB 2.0
DESCLONG
Long Description
CODESYS-based industrial control (PLC). Projectable with the appropriate PC-engineering tool.
GTIN
4050118681512
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.232 kg
BAB577
depth
77.45 mm
BAA020
height
127.885 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models