Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
266 Hub City Models - 260 Series
Bill of material
0220-84811
PN
Part No.
0220-84811
MN
Model Number
266
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Inch
DESCRIPTION
Description
266 5/1 R WR 56C 1.000
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.626 Inch
A
3.66 Inch
B
1.874 Inch
D
2.938 Inch
E
7.438 Inch
G
56C
H
2.27 Inch
I
5.16 Inch
J
J Keyway
3/16 x 3/32
K
5.875 Inch
L
L Pilot Dia
4.501/4.503 Inch
M
0.625 Inch
N
5.50 Inch
O
13/32 Inch
P
Push
SLOTS
R
0.28 Inch
D4
3.8875 Inch
S
0.66 Inch
T
2.965 Inch
Z
3.625 Inch
PP
5.75 Inch
RR
0.33 Inch
SS
0.3125 Inch
TT
6.75 Inch
WW
8.70 Inch
XX
13/32 Inch
YY
8.000 Inch
ZT
6.59 Inch
WTL
Wt.
44 Lbs.
U
1
X
X Keyway
1/4 X 1/8
KF
Key Furnished
1/4 Sq.
Y
5/16 NC 5/16 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models