Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
FIBRO
Description
2664.02. - Triangle retainer, for punches ISO 8020 without anti-rotation element
Bill of material
2664.02.16
BC
Order No
D2
Punch locating hole
mm
D3
Stempelkopfaufnahme
mm
ZSDD
Durchgangsb. Zylinderschraube
mm
ZSDK
Senkungsdurchmesser
mm
A
Length
mm
A1
Bef.Stich X
mm
A3
Bef.Stich Y
mm
A4
Chamfer length
mm
B
Width
mm
C
Height
25.000 mm
E1
mm
E2
mm
E3
mm
ZST
Senkungstiefe
mm
R1
mm
R2
mm
FEKL
8.800 mm
M
mm
DSTIFT
6.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models