Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2664120000 - HDC DSUB 09 FC
Bill of material
Weidmueller 2664120000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2664120000
MANUTYPEDESC
Manufacturer Type Description
HDC DSUB 09 FC
DESCSHORT
Short Description
Sub-D connector, Outgoing elbow: 180°
DESCLONG
Long Description
The D-Sub connector for transmitting analogue signals or for connecting shielded cables.
GTIN
4050118785999
MANUNAME
Manufacturer Name
Weidmueller Group
AAT080
Pole number
9
BAB577
depth
17.500 mm
BAF016
width
30.600 mm
AAF040
Mass
0.0045 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models