Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
267-303 - Conductor support with field connection and with snap-in mounting foot 3 pole with direct contact of the earth conductor with standard marking
Bill of material
267-303
BESTNR
Item-No.
267-303
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 - 2.5 mm²
QUERSCHNITT2
Cross section
16 - 14 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 A
P
No. of poles
3
HOEHE
Height
19.00 mm
BREITE
Width
39.10 mm
TIEFE
Depth
30.40 mm
FARBE
Color
weiß
GEWICHT
Weight
15.774 g
BEMERKUNGEN
Comment
N / PE / 1
ECLASS71
eCl@ss 7.1
27-44-03-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models