Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2676340000 - UV20-B-IPC-1000.01
Bill of material
Weidmueller 2676340000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2676340000
MANUTYPEDESC
Manufacturer Type Description
UV20-B-IPC-1000.01
DESCSHORT
Short Description
Industrial PC
DESCLONG
Long Description
Industrial PC for industrial applications
GTIN
4050118750140
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
140 mm
BAB577
depth
101.500 mm
BAF016
width
43.400 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.350 kg
AAD931
customs tariff number (TARIC)
84714100
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models