Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2682380000 - IE-SW-EL08-8POE
Bill of material
Weidmueller 2682380000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2682380000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-EL08-8POE
DESCSHORT
Short Description
PoE switch, unmanaged PoE, Fast Ethernet, 8x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
DESCLONG
Long Description
Power over ethernet network switch for communication between participants in Ethernet networks.
GTIN
4050118692334
MANUNAME
Manufacturer Name
Weidmueller Group
AAW605
Function
Unmanaged switch
BAG975
degree of protection
IP30
AAF040
Mass
0.770 kg
AAD931
customs tariff number (TARIC)
85176200