Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2682400000 - IE-SW-EL08-8GTPOE
Bill of material
Weidmueller 2682400000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2682400000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-EL08-8GTPOE
DESCSHORT
Short Description
PoE switch, unmanaged PoE, Gigabit Ethernet, 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
DESCLONG
Long Description
Power over ethernet network switch for communication between participants in Ethernet networks.
GTIN
4050118692310
MANUNAME
Manufacturer Name
Weidmueller Group
AAW605
Function
Unmanaged switch
BAG975
degree of protection
IP30
AAF040
Mass
0.788 kg
AAD931
customs tariff number (TARIC)
85176200