Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2688556 - AXL F RTD4 1H
Bill of material
PHOENIX CONTACT 2688556
MANUID
Product number of the Manufacturer
2688556
DESCSHORT
Short Description
Temperature module
DESCLONG
Long Description
Axioline F, Temperature recording module, Analog inputs: 4 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
MANUTYPEDESC
Manufacturer Type Description
AXL F RTD4 1H
PREVIEW
Preview
BAG975
degree of protection
IP20
AAM479
supported protocol
other bus systems
BAF016
width
35 mm
BAA020
height
126.540 mm
BAB577
depth
52.800 mm
AAF040
net weight
0.144 kg
AAB909
max. supply voltage with DC
30 V
BAC078
Supply voltage type
DC
AAC025
min. supply voltage with DC
19.200 V
AAB907
max. supply voltage with AC 50 Hz
0 V
AAB908
max. supply voltage with AC 60 Hz
0 V
AAC023
min. supply voltage with AC 50 Hz
0 V
AAC024
min. supply voltage with AC 60 Hz
0 V
BAD831
Design of electrical connection
Push-in connection
BAD304
Bearing track assembly possible
Yes
BAD722
suitable for safety functions
No
AAO382
safety integrity level (SIL)
Without
AAO502
Number of HW interfaces serial RS485
0
AAC831
Resolution of the analog inputs
24 bit
AAP342
Number of analog outputs
0
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO503
Number of HW interfaces serial TTY
0
AAO507
Number of HW interfaces, other
0
AAO505
Number of HW interfaces Wireless
0
AAP341
Number of analog inputs
0
BAD087
Corresponding operating medium (Ex ia)
No
BAD088
Corresponding operating medium (Ex ib)
No
BAD100
Output, voltage present
No
BAD101
Output, current present
No
BAD102
Input, voltage present
No
BAD103
Input, current present
No
BAD104
Input, thermoelement present
No
BAD105
Input, resistance present
Yes
BAD106
Input, resistance thermometer present
Yes
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD484
Output signal can be configured
No
BAD519
Input signal can be configured
No
BAD669
System components present
Yes
AAB728
IO-link master present
No
AAM271
wall mounting/direct mounting possible
No
AAM486
analog inputs, configurable
No
AAM487
analog outputs, configurable
No
AAO663
GTIN
4046356744201
AAW338
Manufacturer product designation
Temperature module
AAU734
Manufacturer product description
Axioline F, Temperature recording module, Analog inputs: 4 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
AAO057
Product type
AXL F RTD4 1H
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356744201
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389091
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models