Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2690230200 - IE-C6EL8UG0200XCAU40-4X
Bill of material
Weidmueller 2690230200
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2690230200
MANUTYPEDESC
Manufacturer Type Description
IE-C6EL8UG0200XCAU40-4X
DESCSHORT
Short Description
Copper data cable (Assembled) Number of poles: 8, Length: 20 m
DESCLONG
Long Description
Ready-for-connection data lines with copper wires.
GTIN
4050118696325
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
6A (IEC)
AAG324
flame retardant version
Yes
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
20 m
AAF040
Mass
0.925 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models