Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2694370000 - WIL-LWXXXX-4000D024-860SXX5.0BXXXXXXXX
Bill of material
Weidmueller 2694370000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2694370000
MANUTYPEDESC
Manufacturer Type Description
WIL-LWXXXX-4000D024-860SXX5.0BXXXXXXXX
DESCSHORT
Short Description
LED module, 4000K, Neutral white, 2889 lm, Pre-assembled cable
DESCLONG
Long Description
The LED module has a higher energy efficiency and service life than a fluorescent lamp and is suitable for harsh environmental conditions (shock and vibration, wide temperature range).
GTIN
4050118698961
MANUNAME
Manufacturer Name
Weidmueller Group
AAF799
color of light (according to norm)
neutral 3300-5300 K
AAF803
number of LEDs
168
AAF804
suitable for matrix information boards
No
ABE640
suitable for constant current
No
ABE641
suitable for constant voltage
No
ABE648
suitable for general lighting
No
ABE741
max. operating current
1.190 mA
ABE743
min. operating current
1.190 mA
ABE837
max. lamp voltage
24 V
BAA018
length
40 mm
BAA020
height
8 mm
BAA216
Light flux
2889 lm
BAA351
color
silver gray
BAA469
Voltage type
DC
BAB987
emission angle
40 °
BAC043
Light brightness
650 cd
BAC534
Lamp performance
28.500 W
BAD721
suitable for rail traffic
No
BAD729
suitable for traffic lights
No
BAD732
suitable for variable message signs
No
BAD776
External cut-in unit required
No
BAF016
width
860 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.650 kg
AAD931
customs tariff number (TARIC)
94054239
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models