Catalog navigation
Selezione modello CAD
Prodotti disponibili: 34
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2698AZ
Bill of material
2698AZ.010025
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Schaftfräser
J3
Company Code
F
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
DIN 6527
J11
Standard Code Letter
L
J6
Connection Code, Machine Side
J8
Treatment
FEC, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
4
F3
Flute Helix Hand
R
G1
Corner Radius
mm
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
1
H5
Coating
TIALN
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    EMUGE-FRANKEN
    2834A
    EMUGE-FRANKEN
    2616AZ
    EMUGE-FRANKEN
    1945A
    EMUGE-FRANKEN
    2524A
    EMUGE-FRANKEN
    1947A
    EMUGE-FRANKEN
    2699AZ
    EMUGE-FRANKEN
    1921
Anteprime
3D
2D
Download modelli CAD