Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700119 - PSD-S OE LED GN
Bill of material
PHOENIX CONTACT 2700119
MANUID
Product number of the Manufacturer
2700119
DESCSHORT
Short Description
Optical element
DESCLONG
Long Description
LED permanent light element, 24 V AC/DC, green
MANUTYPEDESC
Manufacturer Type Description
PSD-S OE LED GN
PREVIEW
Preview
INTNO
International product number
4046356491143
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
green
BAA097
color of housing
green
BAB376
Outer diameter
70 mm
BAD915
Voltage type
AC/DC
BAD925
Design of radiation source
LED
BAC426
Function
Permanent light
AAB973
min. operating voltage with DC
24 V
AAB971
min. operating voltage with AC 50 Hz
24 V
AAB972
min. operating voltage with AC 60 Hz
24 V
AAB839
max. operating voltage with AC 60 Hz
24 V
AAB840
max. operating voltage with DC
24 V
AAB838
max. operating voltage with AC 50 Hz
24 V
AAO663
GTIN
4046356491143
AAW338
Manufacturer product designation
Optical element
AAU734
Manufacturer product description
LED permanent light element, 24 V AC/DC, green
AAO057
Product type
PSD-S OE LED GN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models