Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
2701, 2705, 2709, 2713 - Heavy-Duty Flange Mount Caster
Bill of material
2705
PN
Part No.
MATW
Material of Wheel
DIA
DIA Diameter
Inch
A
4.500 Inch
B
3.620 Inch
C
3.000 Inch
D
2.580 Inch
E
4.000 Inch
F
0.420 Inch
G
0.374 Inch
H
H Load Height
Inch
OR
Oil Resistance
CAP
Capacity
lbs.
COL
Wheel Color
W
Weight
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models