Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
27015 - Heavy Duty Air Cargo
Bill of material
27015
PN
Part Number
27015
SER
Series
Heavy Duty Air Cargo
D
Wheel Diameter
2 3/4 Inch
W
Tread Width
1 3/8 Inch
H
Load Height
4 1/32 Inch
R
Swivel Radius
2 3/8 Inch
CAP
Capacity
375 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models