Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Brennan Industries
Description
2702-FG - MJ-MJ Bulkhead 45° Elbow
Bill of material
2702-08-08-FG
PN
Part Number
OD
Tube O.D.
Inch
B1
B1 SAE 37°
B2
B2 SAE 37°
MAT
Material
B1D
B1 Drill
Inch
B2D
B2 Drill
Inch
M
M Length
Inch
L
L Length
Inch
Y
Y Flats
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    0306 - Bulkhead Lock Nut
    Brennan Industries
    6802-NWO-FG - MJ-MAORB 45° Elbow
    Brennan Industries
    2703-FG - MJ-MJ-MJ Bulkhead Branch Tee
    Brennan Industries
    6400-O - MJ-MORB Straight
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    2700 - MJ-MJ Bulkhead Straight
    Brennan Industries
    2701-FG - MJ-MJ Bulkhead 90° Elbow
    Brennan Industries
    6502-FG - MJ-FJS 45° Elbow
    Brennan Industries
    0318 - JIC Tube Nut
    Brennan Industries
    2705 - FP-MJ Bulkhead Straight
    Brennan Industries
    2501-FG - MJ-MP 90° Elbow
    Brennan Industries
    5502-FG - MP-FP 90° Elbow Street Elbow
    Brennan Industries
    2406 - FJ-MJ Straight Reducer (Non-Swivel)
    Brennan Industries
    2404-LL - MJ-MP Straight X-Long
Previews
3D
Dimension
2D
Download CAD models