Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702441 - FL SFP WDM10-B
Bill of material
PHOENIX CONTACT 2702441
MANUID
Product number of the Manufacturer
2702441
DESCSHORT
Short Description
Media module
DESCLONG
Long Description
Gigabit SFP WDM module for transmission up to a maximum of 10 km on a single fiber with a wavelength of 1550/1310 nm.
MANUTYPEDESC
Manufacturer Type Description
FL SFP WDM10-B
PREVIEW
Preview
INTNO
International product number
4055626208275
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAF016
width
13.700 mm
BAA020
height
8.950 mm
BAB577
depth
56.500 mm
AAG583
ethernet possible
Yes
AAI190
number of ports 10 Mbps of ST
0
AAI189
number of ports 10 Mbps of SC
0
AAI186
number of ports 10 Mbps BNC
0
AAI185
number of ports 10 Mbps AUI
0
AAL519
fast ethernet present
Yes
AAL673
gigabit ethernet present
Yes
AAI188
number of ports 10 Mbps RJ45
0
AAI193
number of ports 10/100 Mbps RJ45
0
AAI197
number of ports 100 Mbps SC
0
AAI199
number of ports 100 Mbps VF-45
0
AAI209
number of ports 1000 Mbps SC (SX)
0
AAI208
number of ports 1000 Mbps SC (LX)
0
AAG119
19 inch mounting possible
No
AAI261
number of GIBC-ports (LX)
0
AAI262
number of GIBC-ports (SX)
0
AAI305
number of mini-GBIC-ports (LX)
0
AAI306
number of mini-GBIC-ports (SX)
0
AAI177
number of ports 1 Gbps RJ45
1
AAI179
number of ports 10 Gbps LC (LX)
0
AAI180
number of ports 10 Gbps LC (SX)
0
AAI182
number of ports 10 Gbps SC (LX)
0
AAI184
number of ports 10 Gbps SC (SX)
0
AAI187
number of ports 10 Mbps MTRJ
0
AAI191
number of ports 10 Mbps VF-45
0
AAI196
number of ports 100 Mbps RJ45
0
AAI198
number of ports 100 Mbps ST
0
AAI202
number of ports 1000 Mbps LC (LX)
0
AAI203
number of ports 1000 Mbps LC (SX)
0
AAI206
number of ports 1000 Mbps RJ45
1
AAO663
GTIN
4055626208275
AAW338
Manufacturer product designation
Media module
AAU734
Manufacturer product description
Gigabit SFP WDM module for transmission up to a maximum of 10 km on a single fiber with a wavelength of 1550/1310 nm.
AAO057
Product type
FL SFP WDM10-B
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    LC connector singlemode 2mm
    PHOENIX CONTACT
    2702440 - FL SFP WDM10-A
    PHOENIX CONTACT
    1113081 - FL SFP LX40
    PHOENIX CONTACT
    2702437 - FL SFP FE WDM20-A
    PHOENIX CONTACT
    2891082 - FL SFP FX SM
    PHOENIX CONTACT
    2891081 - FL SFP FX
    HARTING
    Ha-VIS FE SFP Transceiver SM L15
    PHOENIX CONTACT
    2702442 - FL SFP WDM10-SET
    HARTING
    Ha-VIS GbE SFP Transceiver MM L550
    PHOENIX CONTACT
    2891767 - FL SFP LX
    PHOENIX CONTACT
    2891754 - FL SFP SX
Download CAD models
No generation actions are associated with this part