Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702659 - AXL E IOL DO8 M12 6P
Bill of material
PHOENIX CONTACT 2702659
MANUID
Product number of the Manufacturer
2702659
DESCSHORT
Short Description
Digital module
DESCLONG
Long Description
Axioline E, Digital output device, IO-Link ports Class B: 1, connection method: M12 connector, A-coded, connection technology: 5-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection technology: 3-conductor, Plastic housing, degree of protection: IP65/IP67
MANUTYPEDESC
Manufacturer Type Description
AXL E IOL DO8 M12 6P
PREVIEW
Preview
INTNO
International product number
4055626279695
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
182
BAG975
degree of protection
IP65/IP67
AAP798
Application standards
Electrostatic discharge (ESD) EN 61000-4-2/IEC 61000-4-2, Electromagnetic fields EN 61000-4-3/IEC 61000-4-3, Fast transients (burst) EN 61000-4-4/IEC 61000-4-4, Conducted interference EN 61000-4-6/IEC 61000-4-6
BAF016
width
59.800 mm
BAA020
height
170 mm
BAB577
depth
29.900 mm
AAF040
net weight
0.302 kg
BAD304
Bearing track assembly possible
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
NONE
BAH319
Design of digital output
without
BAB968
Output voltage type
24 V DC
BAD854
Category safety pursuant to EN 954-1
Invalid
AAC073
Performance level acc. to EN ISO 13849-1
none
BAD722
suitable for safety functions
No
AAO382
safety integrity level (SIL)
without
AAO502
Number of HW interfaces serial RS485
0
AAM480
transmission standard
NONE
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO503
Number of HW interfaces serial TTY
0
AAO507
Number of HW interfaces, other
1
AAO504
Number of HW interfaces USB
0
AAO505
Number of HW interfaces Wireless
0
BAD087
Corresponding operating medium (Ex ia)
No
BAD088
Corresponding operating medium (Ex ib)
No
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD669
System components present
Yes
AAB728
IO-link master present
Yes
AAM271
wall mounting/direct mounting possible
Yes
BAC753
Min. delay time with change of signal
0 ms
BAD046
Max. delay time with change of signal
0 ms
AAP610
Number of outputs, digital
8
AAP508
Number of inputs, digital
0
BAD403
Optical interface present
No
AAM484
digital inputs, configurable
No
AAM485
digital outputs, configurable
No
AAX080
delay time parameterizable
No
AAC030
min. permissible voltage at output
24 V
BAF314
Max. perm. voltage
24 V
BAD553
Short circuit protection, outputs present
Yes
AAO663
GTIN
4055626279695
AAW338
Manufacturer product designation
Digital module
AAU734
Manufacturer product description
Axioline E, Digital output device, IO-Link ports Class B: 1, connection method: M12 connector, A-coded, connection technology: 5-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection technology: 3-conductor, Plastic housing, degree of protection: IP65/IP67
AAO057
Product type
AXL E IOL DO8 M12 6P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models