Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702702 - FL LCX 50-OHM-RSMA
Bill of material
PHOENIX CONTACT 2702702
MANUID
Product number of the Manufacturer
2702702
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
The termination resistor is screwed onto an unused antenna connection of a WLAN device, e.g., in leaky wave applications. This terminates the connection with the correct impedance and prevents undesirable emission.
MANUTYPEDESC
Manufacturer Type Description
FL LCX 50-OHM-RSMA
PREVIEW
Preview
INTNO
International product number
4055626299211
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAS627
Weight of the individual packaging
5.500 g
AAG503
DC-isolation present
No
BAB113
Resistance
50 Ω
AAO663
GTIN
4055626299211
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
The termination resistor is screwed onto an unused antenna connection of a WLAN device, e.g., in leaky wave applications. This terminates the connection with the correct impedance and prevents undesirable emission.
AAO057
Product type
FL LCX 50-OHM-RSMA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85332100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part