Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2703019 - PP-RJ-IDC
Bill of material
PHOENIX CONTACT 2703019
MANUID
Product number of the Manufacturer
2703019
DESCSHORT
Short Description
Patch panels
DESCLONG
Long Description
Patch panel, RJ45 jack on IDC terminal blocks, 10/100/1000 Mbps, DIN rail adapter, IP20, shield contacting with strain relief
MANUTYPEDESC
Manufacturer Type Description
PP-RJ-IDC
PREVIEW
Preview
INTNO
International product number
4055626462899
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
23.6 mm
BAA020
height
101.327283 mm
AAF040
net weight
0.1016 kg
BAB577
depth
50.000000 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4055626462899
AAW338
Manufacturer product designation
Patch panels
AAU734
Manufacturer product description
Patch panel, RJ45 jack on IDC terminal blocks, 10/100/1000 Mbps, DIN rail adapter, IP20, shield contacting with strain relief
AAO057
Product type
PP-RJ-IDC
AAY811
URI of the product
http://www.phoenixcontact.com/product/2703019
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models