카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2703208 - G 5/12-EX
Bill of material
PHOENIX CONTACT 2703208
MANUID
Product number of the Manufacturer
2703208
DESCSHORT
Short Description
Device terminal block
DESCLONG
Long Description
Device terminal block, nom. voltage: 275 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: gray
MANUTYPEDESC
Manufacturer Type Description
G 5/12-EX
PREVIEW
Preview
INTNO
International product number
4017918061104
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAH005
rated voltage
275 V
BAC740
Min. line cross section, rigid
0.200 mm^2
BAC140
Combustibility class
V0
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
92 mm
BAC476
height at lowest possible mounting
24 mm
BAA351
color
Grey
BAA018
length
22 mm
BAG640
Assembly type
direct screw connection
AAF040
net weight
0.069 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
AAT080
Pole number
12
BAG626
Transparent
No
AAP404
Number of contact points per pole
2
AAO663
GTIN
4017918061104
AAW338
Manufacturer product designation
Device terminal block
AAU734
Manufacturer product description
Device terminal block, for direct mounting, 12-pos.
AAO057
Product type
G 5/12-EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드