Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Brennan Industries
Description
2706 - MP-MJ Bulkhead Straight
Bill of material
2706-08-10
PN
Part Number
OD
Tube O.D.
Inch
A1
A1 NPTF
B2
B2 SAE 37°
MAT
Material
A1D
A1 Drill
Inch
B2D
B2 Drill
Inch
L
L Length
Inch
C1
C1 Hex
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    0306 - Bulkhead Lock Nut
    Brennan Industries
    2700 - MJ-MJ Bulkhead Straight
    Brennan Industries
    2705 - FP-MJ Bulkhead Straight
    Brennan Industries
    6400-O - MJ-MORB Straight
    Brennan Industries
    6506 - FP-FJS Straight
    Brennan Industries
    6505 - MP-FJS Straight
    Brennan Industries
    6500-FG - MJ-FJS 90° Elbow
    Brennan Industries
    3474-NWO - MAORB-ORB Straight
    Brennan Industries
    5406 - MP-FP Reducer Bushing
    Brennan Industries
    2701-FG - MJ-MJ Bulkhead 90° Elbow
    Brennan Industries
    2406 - FJ-MJ Straight Reducer (Non-Swivel)
    Brennan Industries
    0306-N - Adjustable Nut (NWO Style)
    Brennan Industries
    2405 - MJ-FP Straight
    Brennan Industries
    3051 - MP-FP Low Profile 90° Elbow
Previews
3D
Dimension
2D
Download CAD models