Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2708400000 - UC20-SL2000-AC-EC
Bill of material
Weidmueller 2708400000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2708400000
MANUTYPEDESC
Manufacturer Type Description
UC20-SL2000-AC-EC
DESCSHORT
Short Description
Control CODESYS-based, Micro USB 2.0
DESCLONG
Long Description
CODESYS-based industrial control (PLC). Projectable with the appropriate PC-engineering tool.
GTIN
4050118786439
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.336 kg
BAB577
depth
77.45 mm
BAA020
height
127.885 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD