Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
2713825 - Expanded pin BG for Modulo system
Bill of material
27-1-3825
PREVIEW
REF
Reference
27-1-3825
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
D
10 mm
I
120 mm
WEIGHT
weight
74 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25273-expanded-pin-bg-for-modulo-system.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models