Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2716703 - G 10/ 2
Bill of material
PHOENIX CONTACT 2716703
MANUID
Product number of the Manufacturer
2716703
DESCSHORT
Short Description
Device terminal block
DESCLONG
Long Description
Device terminal block, nom. voltage: 800 V, nominal current: 57 A, connection method: Screw connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: direct screw connection, color: gray
MANUTYPEDESC
Manufacturer Type Description
G 10/ 2
PREVIEW
Preview
INTNO
International product number
4017918061975
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
800 V
BAC740
Min. line cross section, rigid
0.500 mm^2
BAC140
Combustibility class
V2
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
29 mm
BAC476
height at lowest possible mounting
31 mm
BAA351
color
Grey
BAA018
length
33 mm
BAG640
Assembly type
direct screw connection
AAF040
net weight
0.037 kg
BAC676
Max. line cross section, flexible
10 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
10 mm^2
AAT080
Pole number
2
BAG626
Transparent
No
AAO663
GTIN
4017918061975
AAW338
Manufacturer product designation
Device terminal block
AAU734
Manufacturer product description
Device terminal block, for direct mounting, 2-pos.
AAO057
Product type
G 10/ 2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models