Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
272-103/101-000 - Insulated PUSH WIRE® connectors with screw-type ground contact 3 pole
Bill of material
272-103/101-000
BESTNR
Item-No.
272-103/101-000
BEZEICHNUNG
Description
Insulated PUSH WIRE® connectors
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1.5 mm²
QUERSCHNITT2
Cross section
20 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
18 A
P
No. of poles
3
HOEHE
Height
24.50 mm
BREITE
Width
15.30 mm
TIEFE
Depth
28.50 mm
ANZAHLKLEMMSTEL
Number of connection points
12
ANZAHLPOTENTIAL
Number of potentials
6
FARBE
Color
white
GEWICHT
Weight
9.597 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models