Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2726070020 - IE-S1DS2VE0020TM2TM2-E
Bill of material
Weidmueller 2726070020
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2726070020
MANUTYPEDESC
Manufacturer Type Description
IE-S1DS2VE0020TM2TM2-E
DESCSHORT
Short Description
Single Pair Ethernet Cable (assembled) M8 SPE ( IEC63171-5) - IP67 pin contact - straight, M8 SPE ( IEC63171-5) - IP67 pin contact - straight, Number of poles: 2, 2 m, Length: 2 m
DESCLONG
Long Description
Ready-for-connection Single Pair Ethernet data lines with copper wires.
GTIN
4050118826098
MANUNAME
Manufacturer Name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
2x2
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
No
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
black
BAB392
certificate/approval
CE
BAD656
Without halogens
No
BAD994
Without halogens as in EN 50267-2-3
No
BAG975
degree of protection
IP67
BAI969
Length
2 m
AAF040
Mass
0.045 kg
AAD931
customs tariff number (TARIC)
85444995
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models