Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2730 - Locking Grabber Handle
Bill of material
2730
PN
Part No.
2730
MAT
Material
High Strength Black Polycarbonate
A
0.551 Inch
B
2.413 Inch
C
1.956 Inch
D
0.750 Inch
E
1.000 Inch
W
Weight
.120 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models