Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2731 - Floor Lock
Bill of material
2731
PN
Part No.
2731
A
126.17 mm
B
114.30 mm
C
165.10 mm
D
92.71 mm
E
9.53 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models