Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2737F
Bill of material
2737F.006
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Vielzahn-Kugelfräser
J3
Company Code
F
BLD
Tool Style Code
6
J1
Standard Number
DIN6527
J11
Standard Code Letter
A
J6
Connection Code, Machine Side
J8
Treatment
FEC
A1
Cutting Diameter
FPL mm
B2
Cuttingedge Length, max.
FDR mm
B3
Protruding Length
FWA mm
B5
Overall Length
FÜR
B71
Functional Length
FNU
C11
Connection Type, Machine Side
FNB
C12
Connection Form, Machine Side
FTR
C2
Connection Size, Machine Side
FSE
C3
Connection Diameter, Machine Side
FZI mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
F1
Cutting Direction
F21
Face Effective Cutting Edge Count
F22
Peripheral Effective Cutting Edge Count
F3
Flute Helix Hand
G1
Corner Radius
ZYL mm
G4
Section Radius
1 mm
H11
Cutting Tool Material
H22
Coolant Exit Style Code
H5
Coating
h6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Fabory
    DIN 915 - Hexagon socket set screws with dog point
    MÄDLER
    MAE-DS-STBR-MSB - Thrust Screws with Brass Bolt
    Halder
    EH 22761. - Thrust screws with compensating ball
    Blohm
    B0165 - Thrust screws
    norelem
    07020 - Studs
    norelem
    07122 - Thrust screws with point
    KIPP USA
    K0384 - Ball-end thrust screws without head stainless steel with full ball
    Misumi
    CLKK, CLKKH, SCLKK - Hinge Pins - Key Grooves - Type L Dimension Standard Type
    EMUGE-FRANKEN
    2739F
Previews
3D
2D
Download CAD models