Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2743F
Bill of material
2743F.006
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
2743F.006
J22
Item.Name
Schaftfräser
J3
Company Code
F
BLD
Tool Style Code
1
J1
Standard Number
DIN6527
J11
Standard Code Letter
A
J6
Connection Code, Machine Side
ZYL00600115
J8
Treatment
FEC
A1
Cutting Diameter
FPL mm
B2
Cuttingedge Length, max.
FDR mm
B3
Protruding Length
FWA mm
B5
Overall Length
FNU
B71
Functional Length
FNB
C11
Connection Type, Machine Side
FTR
C12
Connection Form, Machine Side
FSE
C2
Connection Size, Machine Side
FZI
C3
Connection Diameter, Machine Side
6 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
25
F1
Cutting Direction
29
F21
Face Effective Cutting Edge Count
65
F22
Peripheral Effective Cutting Edge Count
65
F3
Flute Helix Hand
ZYL
G1
Corner Radius
1 mm
G4
Section Radius
60 mm
H11
Cutting Tool Material
6
H22
Coolant Exit Style Code
h6
H5
Coating
R
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models