Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2744856 - FL PLUG RJ45 GR/2
Bill of material
PHOENIX CONTACT 2744856
MANUID
Product number of the Manufacturer
2744856
DESCSHORT
Short Description
RJ45 connector
DESCLONG
Long Description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, material: Plastic, connection method: Crimp connection, cable outlet: straight, color: green, Ethernet
MANUTYPEDESC
Manufacturer Type Description
FL PLUG RJ45 GR/2
PREVIEW
Preview
INTNO
International product number
4017918607579
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
32.700 mm
BAA020
height
13.100 mm
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
BAB392
certificate/approval
EAC
BAA018
length
13.700 mm
BAB577
depth
13.700 mm
AAT080
Pole number
8
AAB754
Contact design
Pin
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
2
AAD246
Overvoltage category
I
AAC049
PE connection present
No
AAB515
seal present
No
BAD449
Locking present
No
BAC461
material of housing
Plastic
AAS460
Size of connection thread
not relevant
AAC218
EMC design present
No
AAP372
number of cable inlets
0
AAB224
Arrangement of the cable lead-in
straight
AAC076
Coding (head 1)
without
AAO663
GTIN
4017918607579
AAW338
Manufacturer product designation
RJ45 connector
AAU734
Manufacturer product description
RJ45 connector, shielded, with bend protection sleeve, 2 pieces, gray for straight cables, for assembly on site. For connections that are not crossed, it is recommended that you use the connector set with gray bend protection sleeve.
AAO057
Product type
FL PLUG RJ45 GR/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models