Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2749880 - DK-BIC-35
Bill of material
PHOENIX CONTACT 2749880
MANUID
Product number of the Manufacturer
2749880
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block for VAL and FLT applications
MANUTYPEDESC
Manufacturer Type Description
DK-BIC-35
PREVIEW
Preview
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
No
AAC034
shock-hazard protection present
No
INTNO
International product number
4017918108212
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
500 V
AAS574
Rated current [In] for the power loss specification
125 A
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
125 A
AAP530
Number of levels
1
BAC140
Combustibility class
V-0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF040
net weight
0.07143 kg
BAC676
Max. line cross section, flexible
25 mm^2
BAC677
Max. line cross section, rigid
35 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4017918108212
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Feed-through terminal block for VAL and FLT applications
AAO057
Product type
DK-BIC-35
AAY811
URI of the product
http://www.phoenixcontact.com/product/2749880
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models