Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2775250 - UDK 4-DUR 499
Bill of material
PHOENIX CONTACT 2775250
MANUID
Product number of the Manufacturer
2775250
DESCSHORT
Short Description
Component terminal block
DESCLONG
Long Description
Component terminal block, nom. voltage: 630 V, nominal current: 32 A, number of connections: 4, connection method: Screw connection, 1 level, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
MANUTYPEDESC
Manufacturer Type Description
UDK 4-DUR 499
PREVIEW
Preview
BAH005
rated voltage
630 V
BAC740
Min. line cross section, rigid
0.200 mm^2
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD774
Closing plate required
Yes
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
6.200 mm
BAA351
color
Grey
BAA018
length
63.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.015 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1 mm^2
AAO663
GTIN
4046356342995
AAW338
Manufacturer product designation
Component terminal block
AAU734
Manufacturer product description
1-level terminal block with double connection on both sides, with fitted resistor 499 Ω, ± 0.1%, 0.5 W, TCR ± 10 ppm/K, cross section: 0.2 - 2.5 mm², width: 6.2 mm, color: Gray
AAO057
Product type
UDK 4-DUR 499
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356342995
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3036262 - ST 2,5-DIO/L-R
    PHOENIX CONTACT
    3035247 - ST 4-DIO 1N 5408/R-L
Previews
3D
2D
Download CAD models