Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2779000000 - IE-SW-SL26M-24TX-2GC-LV
Bill of material
Weidmueller 2779000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2779000000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-SL26M-24TX-2GC-LV
DESCSHORT
Short Description
Network switch (managed) managed, Fast/Gigabit Ethernet, Number of ports: 24x RJ45 10/100BASE-T(X) 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP) -40 °C...85 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4064675048268
MANUNAME
Manufacturer Name
Weidmueller Group
AAW608
Functional expansion possible
No
BAG640
Assembly type
Miscellaneous
BAG975
degree of protection
IP30
AAF040
Mass
3.535 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models