Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2780, 2781, 2782 - Aluminum Panel Handles
Bill of material
2780
PN
Part No.
2780
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
L
L Length
Inch
A
0.710 Inch
B
0.600 Inch
C
0.181 Inch
D
0.950 Inch
E
0.240 Inch
F
0.420 Inch
W
Weight
.075 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models