Catalog navigation
CAD Model seçimi
Uygun ürünler: 48
HELP_VARIABLE
Company
norelem
Description
27850 - Hinges plastic, lift-off left
Bill of material
27850-1402320
BEST
Order No.
W
rotation angle
mm
Enter value for W
rotation angle
mm
cm
inch
ft
AUSF
version
left
MATERIAL
material
Kunststoff
A
Distance
mm
A1
Distance
mm
A2
Distance
mm
A3
Length
mm
A4
Length
mm
B
Width
48 mm
B2
Width
28 mm
D1
Diameter
6.6 mm
D2
Diameter
6 mm
D3
Diameter
14 mm
H
height
9 mm
F1
F1 max. kN
kN
F2
F2 max. kN
kN
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39263050
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    norelem
    27850 - Hinges plastic, lift-off right
    norelem
    27852 - Hinges plasitc
    norelem
    03075 - Double ball catch
    norelem
    27853 - HIntes plastic with locking lever
    norelem
    05536 - Latches with draw bail
    norelem
    06904 - Pull handles
    norelem
    27870 - Hinges aluminium, lift-off left
    norelem
    27870 - Hinges aluminium, lift-off right
    norelem
    27876 - Hinges stainless steel
    norelem
    06910 - Pull handles arch
    norelem
    07520 - C-washers captive DIN 6371
    norelem
    27872 - Hinges aluminium
    norelem
    06010 - Knurled nuts steel and stainless steel, DIN 6303
    Blohm
    B0346 - Hinges plastic, lift-off left
Previews
3D
Boyut
2D
CAD modeli indir