Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2799416 - PSM-SET-FSMA-LINK/2
Bill of material
PHOENIX CONTACT 2799416
MANUID
Product number of the Manufacturer
2799416
DESCSHORT
Short Description
Fiber optic coupling
DESCLONG
Long Description
Fiber optic coupling, degree of protection: IP20, material: Metal, connection method: Coupling, color: Bare metallic, Ethernet
MANUTYPEDESC
Manufacturer Type Description
PSM-SET-FSMA-LINK/2
PREVIEW
Preview
INTNO
International product number
4017918118396
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAK470
material sleeve
Metal film
AAO663
GTIN
4017918118396
AAW338
Manufacturer product designation
Fiber optic coupling
AAU734
Manufacturer product description
Coupling; set consisting of 2 couplings for connecting F-SMA plugs
AAO057
Product type
PSM-SET-FSMA-LINK/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Download CAD models
No generation actions are associated with this part