Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
27T00 - Tapped valve position
Bill of material
27T00
CODE
Code
27T00
FLUID
Filtered air, with or without lubrication
PWPRESS
Working pressure
From 0 to 10 bar
TEMP
Temperature
From -5 to +50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Pneumax
    27TD## - Right endplate
    Pneumax
    27W#### - Intermediate inlet & exhaust module
    Pneumax
    27VS### - Monitored electrovalve
    Pneumax
    27V2S###### - Monitored redundant electrovalve
    Pneumax
    27TS## - Left endplate
    Pneumax
    27VL## - Single shut off valve module
Previews
3D
2D
Download CAD models