Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IPS
Description
28-509 - Economy Floor Mounting Brackets
Bill of material
28-509
PN
Part Number
28-509
DESCRIPTION
Description
Economy Floor Mounting Brackets 1.5" Series
STYLE
Style
Double
SERIES
Series
1.5"
SCREWS
Screws
25-110-5
SN
Screw Name
BHCS 5/16-18
NUTS
T-Nuts
25-002
TN
T-Nut Name
5/16-18 Standard T-Nut 40/30/1.5"
MAT
Material
Aluminum
FIN
Finish
Anodized
A
72.1 mm
B
38.1 mm
C
C Dia.
9 mm
D
D Dia.
13.5 mm
WEIGHT
Weight
230 g
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型