Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
28-603 metric - Angle Bracket
Bill of material
28-603
PN
Part Number
28-603
DESCRIPTION
Description
SERIES
Series
SCREWS
Screws
24-112-8
SN
Screw Name
BHCS M8X12
NUTS
T-Nuts
TN
T-Nut Name
MAT
Material
Aluminum
FIN
Finish
Anodized
A
50.8 mm
B
25.4 mm
C
25.4 mm
D
3.2 mm
HOLE
Hole
8.4 mm
WEIGHT
Weight
18 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models